您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BUMAX 14583TTA405012
BUMAX
Thread forming screw
Powered by
CAD模型選擇
{bumax/thread_forming_screw/bumax_taptite.prj},{NB=14583TTA405012},{PARTNUMBER=14583TTA405012},{D=5},{L=12},{P=0.80},{DK=9.5},{K=3.7},{W=0.31},{A=4.50},{T=1.91},{DES=ISO14583-TT A4 M5X12 BUMAX},{BUMAX=bumax.png},{TN=T25},{STANDARD= ISO 14583},{INFOWWW=Web link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
BUMAX
Description
BUMAX TAPTITE - Thread Forming Screw ISO 14583
Bill of material
BUMAX 14583TTA405012
PARTNUMBER
Part number
14583TTA405012
14583TTA405012
DES
Description
ISO14583-TT A4 M5X12 BUMAX
ISO14583-TT A4 M5X12 BUMAX
D
Diameter
5
5
mm
L
Length
12
12
mm
P
Pitch
0.80
0.80
mm
DK
Head diameter, max
9.5
9.5
mm
K
Head thickness
3.7
3.7
mm
TN
Torx no
T25
T25
W
Weight per 100 units
0.31
0.31
kg
STANDARD
Standard
ISO 14583
INFOWWW
Web Link
Web link
DIS
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求