Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Camozzi
Description
Series 2 / 234-945 - Mechanically operated minivalves
Bill of material
235-945
MOD
Mod.
HUB
Stroke
mm
PD
Operating pressure
2 ÷ 10 bar
QN
Flow rate
60NL/min
FD
Actuating force
a 6 bar =6N
DISPOSITIVI
Activity
Actuating plunger
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models