Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Mod. L - Rear trunnion, male
Bill of material
L-41-160
MOD
Mod.
PHY
Diameter
mm
CD
30 mm
L
35 mm
FL
mm
XD
mm
MR
25 mm
E
mm
EW
90 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models