Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. GA - Piston Rod
Bill of material
GA-160-200
MOD
Mod.
GA-160-200
PHY
Diameter
160-200
CN
Ø CN H7
35 mm
U
28.0 mm
EN
43 mm
ER
40 mm
AX
56 mm
CE
125 mm
KK
M 36x2
T
Ø T
46.0 mm
Z
6.0 °
SW
50 mm
INFO
Infotext
Information
Infotext
ZROT
Rotation
mm
Enter value for ZROT
Rotation
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models