Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Camozzi
Description
Cylinders ISO 15552 (ex DIN/ISO 6431 / VDMA 24562) - Series 41K
Bill of material
41K2P160A0010
SERIE
Series
41 mm
VER
Version
K = standard, magnetic
FUNZ
Operation
MAT
Materials
PHY
Ø
mm
TYP
Construction
HUBT
Stroke
HUB
Stroke
mm
OPZIONI
Option
LSTELO
extended piston
mm
Enter value for LSTELO
extended piston
mm
cm
inch
ft
CERTIFICAZIONI
Certifications
MM
Ø
40 mm
KK
M36x2
B
Ø D11
mm
PL
25.5 mm
G
15 mm
L1
mm
AM
72 mm
VA
mm
EE
G3/4
WH
mm
L2
mm
ZJ
VD
6 mm
N
45.0 mm
RT
M16
BG
24 mm
TG
mm
E
mm
SW1
36 mm
SW3
4 mm
SW4
55 mm
CORSAAMM
Cushioning stroke
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir