您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ICS30L50F15POM1E1
Carlo Gavazzi
Sensors
Inductive Sensors
E1 type sensors
M30 sensors
Powered by
CAD模型選擇
{carlogavazzi/sensors/inductive_sensors/e1_type_sensors/m30_sensors/m30_plug.prj},{NB=ICS30FE1LPCP},{NAME=ICS30FE1LPCP},{CODE=ICS30L50F15POM1E1},{MTYP=Flush},{SWDIS=15},{SWOUT=1x PNP NC},{INT=-},{PWDC=8÷60},{MXCUR=200},{NLCUR=15},{CON=M12 plug},{LDUMP=DIN ISO 7637-2/SAE J1113-11 load dump, degree of severity 4},{CERT=E1 type, CE, cULus},{HOU=M18, cylindric, stainless steel AISI 304},{DIM1=30},{DIM2=74,2},{IP=IP67, IP68, IP69K},{TMP=-40°÷+85°C/-40°÷+185°F},{DS=ICS_E1_DS_EN.pdf},{NBCUSTOM=ICS30FE1LPCP},{NNCUSTOM=ICS30E1P},{NTCUSTOM=M30 Inductive, E1, stainless steel, plug},{LINACUSTOM=ICS30L50F15POM1E1},{STEPFILE=ICS30L50F15_M1E1.stp},{PNGFILE=M30_E1_plug.png},{DWGFILE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M30 Inductive, E1, stainless steel, plug
Bill of material
ICS30L50F15POM1E1
CODE
Code
ICS30L50F15POM1E1
ICS30L50F15POM1E1
MTYP
Mounting type
Flush
Flush
SWDIS
Switching distance
15
15
mm
SWOUT
Switching output
1x PNP NC
1x PNP NC
INT
Interface
-
PWDC
Rated voltage DC
8÷60
Vdc
MXCUR
Max output current
200
mA
NLCUR
No load current
15
mA
CON
Connection type
M12 plug
LDUMP
Load dump protection
DIN ISO 7637-2/SAE J1113-11 load dump, degree of severity 4
CERT
Certification
E1 type, CE, cULus
HOU
Housing type
M18, cylindric, stainless steel AISI 304
DIM1
Diameter
30
mm
DIM2
Lenght
74,2
74,2
mm
IP
IP rating
IP67, IP68, IP69K
TMP
Operating temperature
-40°÷+85°C/-40°÷+185°F
C°/°F
DS
Datasheet
ICS_E1_DS_EN.pdf
pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求