Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M30 Plug
Bill of material
UA30CAD35PPM1TI
CODE
Code
SENS
Sensing range
mm
BLD
Blind zone
mm
ANOUT
Analogue output
SWOUT
Switching output
PW
Rated voltage
Vdc
MXCUR
Max output current
mA
NLCUR
No load current
50 mA
CON
Connection type
M12 plug
HOU
Housing type
M30, cylindric, plastic
DIM1
Diameter
30 mm
DIM2
Lenght
89.8 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+70°C/-4°÷+158°F C°/°F
DS
Datasheet
ua30cad35npm1ti.pdf pdf
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD