Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Conveyer & Caster
Description
UA - Magnum Round Tread Polyurethane on Alum. Core (to 1200 lb/ea)
Bill of material
UA062280880A
PN
Part No.
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2
HARD
Hardness
CAP
Capacity
lbs.
HUB
Hub Length
2-7/16
BORE
Bore ID
1-9/16 Inch
BEARING
Bearing ID
1/2 Inch
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
Precision Ball
TEMPR
Temperature Maximum
-40°F to +180°F
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models