Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
Series 400-7700 - Load Capacity 100-400 Lbs. Each Caster
Bill of material
421-2 1/2
PN
Part Number
421-2 1/2
SER
Series
Series 400-7700
MO
Mounting Options
D
Wheel Dia.
Inch
SIZE
Plate Size
3 5/8" x 2 1/2"
BS
Bolt Hole Spacing
2 15/16" x 1 3/4"
BD
Mounting Bolt Dia.
5/16 Inch
W
Tread Width
Inch
TT
Tread Type
WB
Wheel Bearing
BR
Caster Brake
TG
Thread Guards
H
Load Height
3 5/16 Inch
R
Swivel Rad.
2 3/8 Inch
CAP
Capacity
100 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models