Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Centryco
Description
Assembly - Centry Covers
Bill of material
ACC-010-0100-013-AAE
PN
Part No.
ACC-010-0100-013-AAE
TYPE
Type
CC
SD
Shaft Diameter
mm
Enter value for SD
Shaft Diameter
mm
cm
inch
ft
X
Inside Diameter
10 mm
W
Extended Length
mm
V
Compressed Length
mm
Y
Stroke
mm
Enter value for Y
Stroke
mm
cm
inch
ft
Z
Outside Diameter
17 mm
A
6 mm
B
9.75 mm
C
17 mm
D
22 mm
E
29 mm
F
5 mm
MATERIALS
Materials
TRAVEL
Travel
INSTAL
Installation/Duty/OD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models