Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
EZTH880-P - Ball Screw Drive
Bill of material
EZTH880-P1-100-50-M-C-001
MODEL
EZTH880
C
Combination
P - Polar Type
CD
Combination Direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z Position
mm
Enter value for POSZ
Z Position
mm
cm
inch
ft
MB
Motor Brand
DM
Delivery Method
L
Length
690 mm
A
Length
100 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1250 mm/s
H
Height
831 mm
MSZ
Maximum Speed Z
250 mm/s
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models