Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
VT5 - Ball screw drive General environment
Bill of material
VT5-L5-P-S80-BA-ZP10-C2(0)
BS
Base Style
BSL
Ball Screw lead
AC
Accuracy class
STROKE
Stroke
mm
POS
mm
Enter value for POS
mm
cm
inch
ft
MW
Motor way
MT
Motor Type
MP
Motor power
BRAKES
Brakes
OSP
Origin Sensor position
SS
Sensor switch
ST
Sensor type
NSDC
Non-standard d.c
L
235 mm
M
5 mm
N
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models