您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
Riveted nuts GB/T 17880.1M6X15
Chinese Manufacturers
新达紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xinda/gb17880.1-99.prj},{NB=Riveted nuts GB/T 17880.1M6X15},{GUIGE=M6},{D=6.000},{P=0.750},{DD=9.000},{D1=7.500},{DK=12.000},{DKMAX=12.000},{K=1.500},{R=0.200},{L=15.000},{LMAX=15.000},{L1=7.000},{D0=9.000},{H1=11.000},{H=1.5¡«3.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
公司
Chinese Manufacturers
描述
GB/T 17880.1-99 - 平头铆螺母
明细表
铆螺母 GB/T 17880.1 M6X15
GUIGE
螺纹规格
M6
M6
D
6.000
6.000
mm
P
0.750
0.750
mm
DD
9.000
9.000
mm
D1
7.500
7.500
mm
DK
12.000
12.000
mm
DKMAX
12.000
12.000
mm
K
1.500
1.500
mm
R
0.200
0.200
mm
L
15.000
15.000
mm
LMAX
15.000
15.000
mm
L1
参考
7.000
7.000
mm
D0
9.000
9.000
mm
H1
参考
11.000
11.000
mm
H
铆接厚度(推荐)
1.5¡«3.0
1.5¡«3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 17880.2-99 - 沉头铆螺母
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
GB/T 69-2000 - 开槽半沉头螺钉
Chinese Manufacturers
26.06.2017
LSPB - Cam Side Blocks
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
LUPV - Cam Upper Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
JB/T7273.1 - JB/T7273.1
Chinese Manufacturers
27.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
LTPV - Cam Stroke Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LGPPA - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
C20 K-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T 65-2000 - 开槽圆柱头螺钉
Chinese Manufacturers
26.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求