Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
CKD
Description
LCX-*L no switch
Bill of material
LCX-25L-75
TYPE
Model No.
LCX
BORE
Bore size
mm
STROKE
Stroke
mm
STOP
Stopper
STPOS
Stopper position
STPART
Port on stopper
INFOTEXT
Product information
Product information
POS
Stroke position
mm
Inserisci valore per POS
Stroke position
mm
cm
inch
ft
A
380 mm
B
254 mm
C
105 mm
K
mm
L1
45.5 mm
L2
95.5 mm
N1
2 mm
N2
5 mm
M
225 mm
N
49 mm
O
mm
P
mm
Q
mm
R
105 mm
T
235 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD