Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
CMK2-P no switch
Bill of material
CMK2-P-00-25-25-25
TYPE
Model No.
CMK2-P
MA
Mounting
BORE
Bore size
mm
PTT
Port thread
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
ASR
Adjustable stroke range
mm
OPTBLWS
Option bellows
OPTPJOINT
Option: push-in fitting
OPTPRM
Option: piston rod material
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
F
mm
HA
mm
K
mm
KK
Thread size
LLPLUS
LL+STROKE
mm
LL
mm
MB
Thread size
MM
mm
MN
mm
MO
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
PBPLUS
PB+ASR
mm
PB
mm
PCPLUS
PC+STROKE+ASR
mm
PC
mm
PD
mm
PE
mm
PF
mm
PG
mm
BB
- mm
BD
- mm
L1
- mm
L1PLUS
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LI
- mm
LR
- mm
LS
- mm
LT
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FP
- mm
FT
- mm
TB
- mm
TD
- mm
TE
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TH
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TL
- mm
TM
- mm
TN
- mm
TR
- mm
TS
- mm
HPLINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models