Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
CMK2-Q with switch
Bill of material
CMK2-Q-00-25-25-R-T0H-R
TYPE
Model No.
CMK2-Q
MA
Mounting
BORE
Bore size
mm
PTT
Port thread
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
PLM
Position locking mechanism
SWM
Switch model No.
LWD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPTPJOINT
Option: push-in fitting
OPTPRM
Option: piston rod material
OPTBCO
Option: boss cutoff
OPTCOPPTFE
Option: Copper and PTFE free
OPTMO
Manual operation
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
G
mm
HA
mm
K
mm
KK
Thread size
LLPLUS
LL+STROKE
mm
LL
mm
MB
Thread size
MM
mm
T
mm
TG1
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XEPLUS
XE+STROKE
- mm
XE
- mm
XF
mm
Y
mm
Z
15.5 mm
GC
mm
GD
mm
RD
mm
HD
mm
P
mm
P1
mm
PY
°
BB
- mm
BD
- mm
L1
- mm
L1PLUS
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LI
- mm
LR
- mm
LS
- mm
LT
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FP
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CH
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CL
- mm
CM
- mm
CO
- mm
CP
- mm
CQ
- mm
CV
- mm
CW
- mm
CR
- mm
CS
- mm
TB
- mm
TD
- mm
TE
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TH
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TL
- mm
TM
- mm
TN
- mm
TR
- mm
TS
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models