Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
CKD
Description
CMK2-H with switch
Bill of material
CMK2-H-00-25-25-T0H-R
TYPE
Model No.
CMK2-H
MA
Mounting
BORE
Bore size
mm
PTT
Port thread
STROKE
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
LWD
Lead wire direction
LWT
Lead wire type
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPTBLWS
Option: bellows
OPTPRM
Option: piston rod material
OPTBCO
Option: boss cutoff
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Inserisci valore per POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
F
mm
HA
mm
K
mm
KK
Thread size
LLPLUS
LL+STROKE
mm
LL
mm
MB
Thread size
MM
mm
MN
mm
MO
mm
T
mm
U
mm
V
mm
WF
mm
XPLUS
X+STROKE
mm
X
mm
XX
mm
XEPLUS
XE+STROKE
- mm
XE
- mm
XF
mm
GC
mm
GD
mm
RD
mm
HD
mm
P
mm
P1
mm
PY
°
BB
- mm
BD
- mm
L1
- mm
LAPLUS
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
LG+STROKE
- mm
LG
- mm
LH
- mm
LI
- mm
LR
- mm
LS
- mm
LT
- mm
FC
- mm
FD
- mm
FF
- mm
FGPLUS
FG+STROKE
- mm
FG
- mm
FH
- mm
FJPLUS
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FP
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CH
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CL
- mm
CM
- mm
CO
- mm
CP
- mm
CQ
- mm
CV
- mm
CW
- mm
CR
- mm
CS
- mm
TB
- mm
TD
- mm
TE
- mm
TF
- mm
TGPLUS
TG+STROKE
- mm
TG
- mm
TH
- mm
TJPLUS
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TL
- mm
TM
- mm
TN
- mm
TR
- mm
TS
- mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD