Catalog navigation
Selezione modello CAD
Prodotti disponibili: 5
HELP_VARIABLE
Company
CKD
Description
SCA2-W with switch
Bill of material
SCA2-W-00-50-B25-T0H-R-B10-T0V-R
TYPE
Model No.
SCA2-W
MA
Mounting
BORE
Bore size
mm
PTT1
Port thread 1
CUS1
Cylinder 1, cushion
STROKE1
Cylinder 1, stroke
mm
Inserisci valore per STROKE1
Cylinder 1, stroke
mm
cm
inch
ft
SWM1
Cylinder 1, switch model No.
LWD1
Cylinder 1, lead wire direction
LWT1
Lead wire
LWL1
Cylinder 1, lead wire length
SWO1
Switch option
SWP1
Cylinder 1, switch quantity
PTT2
Port thread 2
CUS2
Cylinder 2, cushion
STROKE2
Cylinder 2, stroke
mm
Inserisci valore per STROKE2
Cylinder 2, stroke
mm
cm
inch
ft
SWM2
Cylinder 2, switch model No.
LWD2
Cylinder 2, lead wire direction
LWT2
Lead wire
LWL2
Cylinder 2, lead wire length
SWO2
Switch option
SWP2
Cylinder 2, switch quantity
OPTPRM
Option: piston rod material
OPTCNP
Option: cushion needle position
OPTCOPPTFE
Option: Copper and PTFE free
ACC1
Accessory
ACC2
Accessory
POS1
Cylinder 1, piston rod position
mm
Inserisci valore per POS1
Cylinder 1, piston rod position
mm
cm
inch
ft
POS2
Cylinder 2, piston rod position
mm
Inserisci valore per POS2
Cylinder 2, piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
L
mm
Inserisci valore per L
mm
cm
inch
ft
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD