Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SCPD3-V no switch
Bill of material
SCPD3-V-00-10-15-1
MODEL
Model No.
SCPD3-V
MA
Mounting
BORE
Bore size
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
VV
Valve voltage
OPT
Option
ACC1
Accessory
ACC2
Accessory
POS
Piston rod position
mm
Enter value for POS
Piston rod position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
B
mm
HA
mm
G
mm
KK
M4
LL
67 mm
MB
MM
mm
T
mm
U
21 mm
UA
mm
UB
8 mm
X
105 mm
AB
0.0 mm
AH
0 mm
AO
0 mm
AT
0.0 mm
AU
0 mm
FB
0.0 mm
FH
0 mm
MF
0.0 mm
TF
0 mm
TR
0 mm
XT
0.0 mm
TS
0 mm
UF
0 mm
W
0.0 mm
XB
0 mm
XS
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models