Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
SSD-WL1 with switch
Bill of material
SSD-WL1-12-25-25
MODEL
Model No.
SSD-WL1
BORE
Bore size
mm
PT
Port thread
STROKE1
Stroke - cylinder 1
mm
Enter value for STROKE1
Stroke - cylinder 1
mm
cm
inch
ft
POS1
Position 1
SWM
Switch model No.
LWD
Lead wire direction
LWL
Lead wire length
SWQ1
Switch quantity - cylinder 1
OPT1
Option 1
STROKE2
Stroke - Cylinder 2
mm
POS2
Position 2
SWM2
Switch model No.
LWD2
Lead wire direction
LWL2
Lead wire length
SWQ2
Switch quantity - cylinder 2
OPT2
Option 2
ACC
Accessory
INFOTEXT
Product information
Product information
A
52.5 mm
B1
27.0 mm
B2
22.0 mm
C
5.5 mm
D
5.5 mm
EE
M5
F
mm
FA
- mm
FB
4.5 mm
G
- mm
H
- mm
J
6.5 spot face depth 3.5 mm
K
mm
KA
M3 depth 7 mm
KK
mm
L
- mm
M
mm
MM
mm
N
mm
O
- mm
WF
3.5 mm
HD1
- mm
HD2
- mm
RD1
RD
- mm
RD2
RD
- mm
AA
a'
- mm
CC
c'
- mm
HH
Hexagon H
- mm
KK1
kk'
- mm
T
- mm
WF1
wf
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models