Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
CKD
Description
With switch SMD2 - ML - Double acting non-rotating type with switch
Bill of material
SMD2-ML-16-5
TYPE
Type
SMD2-ML
BORE
Bore Size
mm
STROKE
Standard Stroke - Custom stroke input manually
mm
Inserisci valore per STROKE
Standard Stroke - Custom stroke input manually
mm
cm
inch
ft
PTT
Port thread type
SWM
Switch model no.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch position
POS
Position of stroke
mm
Inserisci valore per POS
Position of stroke
mm
cm
inch
ft
INFOTEXT
Infotext
Dimensions
A
mm
B
mm
C
mm
D
mm
EE
F
mm
G
mm
H
mm
J
KA
KK
M
mm
MA
mm
MB
mm
MC
mm
MD
mm
ME
mm
MF
mm
MG
MM
mm
MN
mm
N
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
V
mm
VV
mm
W
mm
XF
mm
LLPLUS
LL+STROKE
mm
LL
mm
XPLUS
X+STROKE
mm
X
mm
E
mm
HD
0.0 mm
RD
0.0 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD