Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
FFLD (High speed)
Bill of material
FFLD-04H50NCN30-LKSR00
MODEL
Model
FFLD
GF
Gripping force
POS
mm
Enter value for POS
mm
cm
inch
ft
IS
Interface specifications
LK : IO-Link
RC
Relay cable
R00 : Movable cable
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    FFLD
    CKD
    DLSH
    Camozzi
    Cylinders ISO 15552 (ex DIN/ISO 6431 / VDMA 24562) - Series 41K
    SCHUNK
    System Jaws KSX-C2 - System Jaws KSX-C2
    SMC Corporation
    25A-MSQA/25A-MSQB - Rotary Table: Rack & Pinion Style/Series Compatible With Secondary Batteries
    SMC Corporation
    MHF2-X83 - Low Profile Air Gripper/With An Adjustable Opening/Closing Finger Positioning
    SMC Corporation
    LEHF - Electric Gripper 2 Finger (F type)
    CKD
    FGRC
Previews
3D
2D
Download CAD models