您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
MXG1D-15-0-1
CKD
流體控制元件
氣動式
電動式球閥2、3口閥 MXB1・MXG1
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/ball_valve/motorized_2_3_port_ball_valve/mxg1d_asmtab.prj},{NB=MXG1D-15-0-1},{MODEL=MXG1D},{PS=15},{BST=0},{OPTCABLE=},{OPTTERMINAL=},{K=},{VOLT=1},{INFOTEXT= Product Info},{PPATH=motorized_2_3_port_ball_valve/parts/mxg1d_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
CKD
描述
MXG1D - With 3-port relay
明細表
MXG1D-15-0-1
MODEL
Model no.
MXG1D
PS
Port size
15: Rc1/2
20: Rc3/4
25: Rc1
32: Rc1 1/4
40: Rc1 1/2
50: Rc2
15: Rc1/2
20: Rc3/4
25: Rc1
32: Rc1 1/4
40: Rc1 1/2
50: Rc2
BST
Body/seat material
0: Body - bronze, Seat - PTFE
H: Body - bronze, Seat - reinforced PTFE
E: Body - stainless steel, Seat - PTFE
W: Body - stainless steel, Seat - reinforced PTFE
0: Body - bronze, Seat - PTFE
H: Body - bronze, Seat - reinforced PTFE
E: Body - stainless steel, Seat - PTFE
W: Body - stainless steel, Seat - reinforced PTFE
OPTCABLE
Option: Conductor cable
Blank: Content: 5-conductor cable 0.5 mm2 (with output lead wire), Applications: -, Remarks: -
T: Content: 3-conductor cable 0.75 mm2 (without signal output), Applications: When output lead wire is not required, Remarks: 3-conductor cabtyre cable used
Blank: Content: 5-conductor cable 0.5 mm2 (with output lead wire), Applications: -, Remarks: -
T: Content: 3-conductor cable 0.75 mm2 (without signal output), Applications: When output lead wire is not required, Remarks: 3-conductor cabtyre cable used
OPTTERMINAL
Option: Terminal
Blank: None
B: Content: Round terminal box (5 terminals), Applications: When the lead wires are different in length, Remarks: -
L: Content: Round terminal box, lamp (lit when A-C in operation, 3 terminals), Applications: A-C path completion confirmation by lamp, Remarks: Lit only when A-C path operation is complete
R: Content: Round terminal box, lamp (lit when B-C in operation, 3 terminals), Applications: B-C path completion confirmation by lamp, Remarks: Lit only when B-C path operation is complete
Blank: None
B: Content: Round terminal box (5 terminals), Applications: When the lead wires are different in length, Remarks: -
L: Content: Round terminal box, lamp (lit when A-C in operation, 3 terminals), Applications: A-C path completion confirmation by lamp, Remarks: Lit only when A-C path operation is complete
R: Content: Round terminal box, lamp (lit when B-C in operation, 3 terminals), Applications: B-C path completion confirmation by lamp, Remarks: Lit only when B-C path operation is complete
K
Option: Multi fluid
Blank: None
K: Content: Multi-fluid (90° rotation switching, Response time 1/2), Applications: To remove load to pump, Remarks: Fluids may mix somewhat during switching
Blank: None
K: Content: Multi-fluid (90° rotation switching, Response time 1/2), Applications: To remove load to pump, Remarks: Fluids may mix somewhat during switching
VOLT
Voltage
1: 100 VAC (50/60 Hz)
2: 200 VAC (50/60 Hz)
1: 100 VAC (50/60 Hz)
2: 200 VAC (50/60 Hz)
INFOTEXT
產品信息
產品信息
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求