Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
PD3-65A/80A
Bill of material
PD3-65A-N
MODEL
Model No.
PD3
PS
Port size
S
Sealant
N : Nitrile rubber
INFOTEXT
Product Info
Product Info
A
92 mm
B
117.5 mm
C
48 mm
D
141 mm
E
181 mm
F
92 mm
G
øG
184 mm
H
Rc2 1/2
W
Weight
3.2 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models