Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
PDV3-65A/85A
Bill of material
PDV3-65A-N2C-AC100V
MODEL
Model No.
PDV3
PS
Port size
S
Sealant
N : Nitrile rubber
CO
Coil option
V
Voltage
INFOTEXT
Product Info
Product Info
A
92 mm
B
117.5 mm
C
48 mm
D
141 mm
E
230 mm
F
92 mm
G
øG
184 mm
H
Rc2 1/2
W
Weight
3.4 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models