Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CKD
Description
VNA
Bill of material
VNA-15-AC100V
MODEL
Model no.
VNA
PS
Port size
C
Capacity
OPT1
Operation confirming switch
OPT2
Pressure specifications
OPT3
Power indicator lamp
OPT4
Pressure detection port
OPT5
Vacuum specifications
OPT6
Flow rate adjustment
OPT7
Outdoor
OPT8
Option
V
Voltage
INFOTEXT
Product Info
Product Info
H1
132.5 mm
H2
24.5 mm
H3
51 mm
L1
69 mm
L2
32 mm
L3
63 mm
D
50 mm
WEIGHT
Weight
1.7 kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir