Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
With switch SCPD3-L-HP1 - Double acting single rod type
Bill of material
SCPD3-L-00-6-15-T0H-R-HP1
MODEL
Model no.
SCPD3-L
MA
Mounting style
BORE
Bore size
mm
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
HEPD
Head end port direction
SWM
Switch model number
SLD
Lead wire direction
SWQ
Switch quantity
ACC1
Accessory
ACC2
Accessory
INFOTEXT
Infotext
Dimensions
B
mm
G
mm
HA
mm
J
mm
KA
mm
KB
mm
KK
LLPLUS
LL+STROKE
mm
LL
mm
MB
MM
mm
QA
mm
QB
mm
T
mm
UA
mm
UB
mm
XPLUS
X+STROKE
mm
X
mm
RD
mm
HD
mm
P
mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LH
- mm
LK
- mm
LR
- mm
LS
- mm
LT
- mm
FD
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
CAPLUS
CA+STROKE
- mm
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CJPLUS
CJ+STROKE
- mm
CJ
- mm
CV
- mm
CW
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models