Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
With switch STR2-M/B-P40-HP1
Bill of material
STR2-M-16-5-SW51-RP40-HP1
TYPE
Type
STR2
BT
Bearing type
BORE
Bore size
mm
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
SWT
Switch model no.
SLDT
Lead wire direction
H: Axial
LWLT
Lead wire length
Blank: 1 m lead wire
SWP
Switch position
OPT
Option
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
EE
F
1 mm
GG
mm
H
mm
II
mm
JJ
mm
KK
LLPLUS
LL+STROKE
mm
LL
mm
MM
mm
NN
O
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
WW
XPLUS
X+STROKE
mm
X
mm
AX
mm
BXPLUS
BX+STROKE
mm
BX
mm
CX
mm
DX
mm
EXPLUS
EX+STROKE
mm
EX
mm
FX
mm
Z
mm
A1
mm
A2PLUS
A2+STROKE
mm
A2
mm
A3
A4
mm
HD
mm
RD
mm
FA
- mm
FB
- mm
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models