Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CKD
Description
GWJT3-*-D - D tee
Bill of material
GWJT3-M3-D
MODEL
Model No.
BORE
Compatible tube O.D. φ
3.2 mm
THREAD
Thread
HEX
Hex
mm
L1
mm
L2
15.5 mm
A
mm
B
12.5 mm
C
8.5 mm
MBS
Min. bore size
mm
ESA
Eff. X-sectional area
mm^2
WEIGHT
Weight
g
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models