Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Full View Low Pressure Sight Flow Indicator - Threaded - T400.37
Bill of material
TFA-08-C-11111
MAN
Manufacturer
Jacoby-Tarbox
DESC
Description
Low Pressure Threaded Tubular
MOD
Model
SIZE
Size
Inch
WM
Wetted Material
CON
Connection
NPT (Female)
IN
Indicator
Change Model for Indicator
WIN
Window
GAS
Gasket
NW
Non-Wetted (Fasteners)
NP
Nameplate/Rating Tag
Jacoby-Tarbox
PN
Part Number
TFA-08-C-11111
DP
Design Pressure
150 psig / 10.3 bar @100°F (38°C)
DT
Design Temperature
250°F / 121°C
W
Weight
2.0 lbs / 0.9 kgs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型