Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Company
C Matic
Description
MO21 - Nut
Bill of material
03110030
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
mm
D1
mm
D2
mm
D2IN
in
L1
mm
L1IN
in
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
363 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
NN
0 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD