Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
C Matic
Description
MV11-BE - Sintered bronze air muffler
Bill of material
04010001-BE
CODE
Code
TYPE
Type
MAT
Material
Brass
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
CH
mm
G
g
GOZ
oz
NL
Noise level at 6 bar
dB
FT
Filtration threshold
35 µm
WT
Working Temperature
-10 ÷ 70 °C
WTF
Working Temperature
14 ÷ 158 °F
WP
Working Pressure
0 ÷ 12 bar
WPP
Working Pressure (max)
174 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir