您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
24110B04
C Matic
Category Fittings
Function Fittings
PV Line - Inch NPT Function Fittings
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/pv_line_inch-npt_function_fittings/pv21_line_flow_control.prj},{NB=24110B04},{SHA256=SmEBcXB2RDNSVbua0sEKMtqmPyeuWTd93xwzaNvpYrk=},{INAME=24110b04},{NAME=24110b04},{NNCUSTOM=PV21},{NTCUSTOM=Line flow control},{NBCUSTOM=24110B04},{LINACUSTOM=24110B04},{STEPFILE=24110B04},{PNGFILE=PV21},{DWGFILE=PV21},{CODE=24110B04},{TYPE=PV21 00 12},{MAT=Anodised Alluminium},{D1=1/2},{D2=6.5},{D2IN=.256},{D3=M22x1,5},{L1=40},{L1IN=1.575},{L2MAX=93.1},{L2MAXIN=3.665},{L3=65},{L3IN=2.559},{L4=50},{L4IN=1.969},{L5=17},{L5IN=.669},{S=30},{SIN=1.181},{HEX=26},{HEXIN=1.024},{G=301.0},{GOZ=10.617},{FLOW=BID},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=0 ÷ 10},{WPP=0 ÷ 145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
C Matic
Description
PV21 - Line flow control
Bill of material
24110B04
CODE
Code
24110B04
24110B04
TYPE
Type
PV21 00 12
PV21 00 12
MAT
Material
Anodised Alluminium
D1
1/2
1/2
D2
6.5
6.5
mm
D2IN
.256
.256
in
D3
M22x1,5
M22x1,5
L1
40
40
mm
L1IN
1.575
1.575
in
L2MAX
93.1
93.1
mm
L2MAXIN
3.665
3.665
in
L3
65
65
mm
L3IN
2.559
2.559
in
L4
50
50
mm
L4IN
1.969
1.969
in
L5
17
17
mm
L5IN
.669
.669
in
S
30
30
mm
SIN
1.181
1.181
in
HEX
26
26
mm
HEXIN
1.024
1.024
in
G
301.0
301.0
g
GOZ
10.617
10.617
oz
FLOW
BID
BID
Flow control
WT
Working Temperature
-20 ÷ 70
°C
WTF
Working Temperature
-4 ÷ 158
°F
WP
Working Pressure
0 ÷ 10
bar
WPP
Working Pressure
0 ÷ 145
PSI
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS3500 - Speed Controller Standard
SMC
28.09.2023
VX21 - Line flow control
C Matic
11.03.2021
MV21 - Line flow control
C Matic
11.03.2021
In-Line flow regulator series RFLX
Metalwork
21.07.2022
248.1 - Gauge guard Z800
agru
15.09.2022
PV46 - Pneumatic switch
C Matic
02.04.2021
KQH Uni Male Connector - One-touch Fitting Uni Male Connector
SMC
23.11.2021
PC - PC Straight
YSC
04.01.2024
1'' Valves
Electric Solenoid Valves
22.12.2021
MV46 - Pneumatic switch
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求