Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
PV27 - Quick exhaust valve
Bill of material
24170003
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
HEXIN
in
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure
2 ÷ 10 bar
WPP
Working Pressure (max)
29 ÷ 145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Camozzi
    Quick exhaust valves Series VSC
    C Matic
    PV22 - Line Quick Exhaust valve
    AirTAC
    pal - Silencers
    C Matic
    RF16 - Adaptor Male-Female Taper
    C Matic
    RA22 - Male-female elbow
    C Matic
    MV27 - Quick exhaust valve
    C Matic
    MV22 - Line Quick Exhaust valve
    C Matic
    MO16 - Taper Elbow Fitting, male
    Festo
    SEU - Quick exhaust valve
    Aircomp
    361.01 - Valvola di scarico rapido
    Festo
    SE - Quick exhaust valve
    Camozzi
    Quick exhaust valves Series VSC
Previews
3D
Dimension
2D
Download CAD models