Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
PV33 - Straight connection with check valve
Bill of material
24230031
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
OD
Øe Tube
1/4
D1
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
HEXIN
in
G
- g
GOZ
- oz
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure
2 ÷ 10 bar
WPP
Working Pressure
29 ÷ 145 psi
CONF
Conformity
RoHS
AF
Application fields
Pneumatic installations fed with filtered, lubricated air
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models