Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
C Matic
Description
PE16 - Easythread Swivelling Elbow Fitting, Male
Bill of material
2E060064
CODE
Code
TIPO
Type
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
D1
D2
D2IN
in
L1
L1IN
in
L2
L2IN
in
L3
L3IN
in
HEX1
G
GOZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
20 bar
WPP
Working Pressure (max)
290 psi
TV
Vacuum
-99 kPA
TVH
Vacuum
29" Hg
CONF1
Conformity
Silicone Free
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic circuits
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models