Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
C Matic
Description
RF30 - Hose, Connector
Bill of material
F5200031
CODE
Code
TIPO
Type
MAT
Material
Brass Compliant NSF 372
DTUBO
6
D1
6,5
D2
L1
mm
L2
20 mm
L3
mm
CH
mm
G
g
WT
Working Temperature
-40 ÷ 150 °C
WP
Working Pressure (max)
60 bar
TV
Vacuum
-99 kPA
CONF1
Conformity
NSF 169
CONF2
Conformity
M.O.C.A.
CONF3
Conformity
1935/2004/EC
CONF4
Conformity
2023/2006/EC
CONF5
Conformity
RoHS
AF
Application fields
Food and Beverage Applications
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD