Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
C Matic
Description
RT23 - Female, Tee
Bill of material
T513QSQS
CODE
Code
TIPO
Type
MAT
Material
Brass
D1
L1
mm
CH
mm
G
g
WT
Working Temperature
-50 ÷ 100 °C
WP
Working Pressure (max)
0 ÷ 16 bar
CONF1
Conformity
AF
Application fields
Vehicles applications
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD