Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
16 Series Pneumatic - 2 Inch Wide Phneumatic Caster
Bill of material
16SF08227S
PN
Part Number
16SF08227S
SER
Series
16 Series Pneumatic
MO
Fastening Type
SIZE
Fastening Size
4" x 4-1/2"
TT
Wheel Type
Black Pneumatic
D
Wheel Diameter
Inch
W
Tread Width
2.00 Inch
BR
Brake Type
SLO
Swivel Lock
WB
Bearing Type
CAP
Capacity
210 lbs
H
Mount Height
9 1/2 Inch
SL
Swivel Lead
1 3/4 Inch
R
Swivel Radius
5.750 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models