Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
16 Series Floor Locks - 16 Series Floor Locks
Bill of material
16LF0480
PN
Part Number
16LF0480
SER
Caster Series Number
16
WD
Caster Wheel Diameter
CH
Caster Height
5 5/8 Inch
RC
Retracted Clearance
3/4 Inch
WEIGHT
Approx. Wt.
3 1/4 lbs.
EH
Extended Height
5 7/8 Inch
RH
Retracted Height
4.88 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models