Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Colson Group
Description
FM - Ductile Iron Wheels
Bill of material
FM0650912
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
3 Inch
CAP
Capacity
6000 lbs.
HUB
Hub Length
Inch
BORE
Bore ID
1-15/16 Inch
BEARING
Bearing ID
Inch
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
TEMPR
Temperature Range
Up to +800°F
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models