Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Maxim - Thermoplastic Ultra Tough Wheels
Bill of material
5.00003.531
PN
Part Number
5.00003.531
WH
Wheel
Maxim Wheels
D
Wheel Diameter
Inch
SER
Series
W
Tread Width
2 Inch
WB
Bearing Type
CAP
Capacity
700 Pounds
TEMPR
Temperature Range
-45°F to +180°F
TG
Thread Guard
BB
Bearing Bore
3/4 Inch
LBB
Bore Less Bearing
1 3/16 Inch
HUB
Hub Length
2 3/16 Inch
SBB
Spanner Bushing Bore
1/2 Inch
SBL
Spanner Bushing Length
2 7/16 Inch
WEIGHT
Weight
5/8 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models