Catalog navigation
CAD模型选择
可提供的产品: 53
HELP_VARIABLE
Company
Comepi
Description
Thermoplastic enclosure - Double insulation thermoplastic enclosures (IP65)
Bill of material
SA 113/2 SL
CODE
Code
DSCR
Description
Thermoplastic enclosure
MAT
Material
ABS
COL1
Box Color
Grey
COL2
Cap Color
LUNG1
Lenght 1
mm
LUNG2
Lenght 2
mm
ALT
Height
mm
NUM
N. holes
IP
IP grade
65
TEMP
Operating temperature
-25° … +70°
TEMPSTOCK
Storage temperature
-40° … +80°
STDR
Reference Standards
IEC 60947-5-1 ed EN 60947-5-1
TXT
Text
N
N. holes
H
Height
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型