카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 103
HELP_VARIABLE
Company
Comepi
Description
AM_F11
Bill of material
AM3F1140X21P
CODE
Part Number
MATCASING
Casing Material
Painted zamak
WIDTH
Width
30 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP66
ACT
Actuating Head
Steel plain plunger
MATHEAD
Head Material
Metal head
CONTACTS
Microswitch
APP
Approvals
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
°C
TEMPSTOCK
Stock Temperatures
°C
SHOCK
Protection against electric shocks
Class I Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
UIMP
Rated Impulsive Voltage Uimp
kV
ITH
Conventional thermal current in free air Ith
A (θ < 40°C)
CTOCTO
Short circuit protection
A (Ue < 500Vac - fusibili tipo gG (gl))
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
Secondo IEC 60947-5-1
IEDC
DC-13 operating currents
Secondo IEC 60947-5-1
FREQCOMM
Switching Frequency
3600 Cicli/ora
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLES
Connecting Cables Dimensions
mm²
PROT
Protective Conductor Terminal
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
15 Milioni di manovre
B10D
B10d
30 Milioni di manovre
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드