您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
BP2H6240X11
Comepi
Limit Switches
BP
Powered by
CAD模型選擇
{comepi/limit_switch/bp/bp_h62.prj},{NB=BP2H6240X11},{CODE=BP2H6240X11},{WIDTH=40},{UI=500},{GINQ=3},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=25},{B10D=50},{NAME=bp2h6240x11},{INAME=bp2h6240x11},{SHA256=0kL0V3B9IxmjL4gfHalpJb0+unLqG4SL9NXUg8wmBwc=},{NNCUSTOM=BP_H62},{NBCUSTOM=BP2H6240X11},{LINACUSTOM=BP2H6240X11},{STEPFILE=STP_BP_H62},{PNGFILE=IMG_BP_H62},{DWGFILE=BP_H62_X11},{MATCASING=Termoplastico rinforzato},{INLETS=Una entrata cavi filettata per pressacavo 1/2″NPT},{IP=IP65},{ACT=Attuatore a molla inox},{MATHEAD=Testina termoplastica},{CONTACTS=Contatti non sovrapposti ad azione lenta (1NO + 1NC)},{APP=IMQ - cULus - CCC - CSA - EAC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 70
HELP_VARIABLE
Company
Comepi
Description
BP_H62
Bill of material
BP2H6240X11
CODE
Part Number
BP2H6240X11
BP2H6240X11
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
40
mm
INLETS
Electrical connections
One cable inlet for 1/2″NPT cable gland
One cable inlet for 1/2″NPT cable gland
IP
IP Degree of Protection
IP65
ACT
Actuating Head
Stainless steel spring actuator
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
Non-overlapping slow action contacts ( 1NO + 1NC )
Non-overlapping slow action contacts ( 1NO + 1NC )
APP
Approvals
IMQ - cULus - CCC - CSA - EAC
IMQ - cULus - CCC - CSA - EAC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-40°C … +70°C
-40°C … +70°C
°C
TEMPSTOCK
Stock Temperatures
-40°C … +80°C
-40°C … +80°C
°C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class II - Double insulation
Class
UI
Rated Insulating Voltage Ui
500
500
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
A600 - Q600
A600 - Q600
UIMP
Rated Impulsive Voltage Uimp
6
6
kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
10
10
A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10
10
A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
24V - 10A / 120V - 6A / 400V - 4A
24V - 10A / 120V - 6A / 400V - 4A
IEDC
DC-13 operating currents according to IEC 60947-5-1
24V - 6A / 125V - 0.55A / 250V - 0.4A
24V - 6A / 125V - 0.55A / 250V - 0.4A
FREQCOMM
Switching Frequency
3600
cycles/hour
RESCONT
Resistance Between Contacts
25
mΩ
TERMN
Connecting Terminals
M3.5 screw with cable clamp (+,-) pozidriv 2
M3.5 screw with cable clamp (+,-) pozidriv 2
CABLES
Connecting Cables Dimensions
0.75 … 2.5
0.75 … 2.5
mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
25
Millions of Operations
B10D
B10d
50
Millions of Operations
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BP_H71
Comepi
08.05.2024
BP_H73
Comepi
08.05.2024
BP_H72
Comepi
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求