Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Concens
Description
con35/icon35 - Load capacity up to 2200 N
Bill of material
Concens 350050-053212-000000
CNSORDERNO
Part number
350050-053212-000000
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
N
Noise reduction
G
Gearing
V
Voltage
P
Pitch
CL
Cable length
m
CN
Cable Type and Connector
H
Hall
SIP
Steel IP
B
Brackets
TC
Tube color
RC
Ring color
A
Length
210.000 mm
CNSMASSEXACT
Weight
660.000 g
INFO
Info PDF
Online PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Concens
    con50/icon50 - Load capacity up to 4500 N
    Concens
    con60/icon60 - Load capacity up to 10000 N
    Concens
    con25 - Load capacity up to 370 N
    LINAK
    LA36 - Linear actuators
    SNT
    CN35 - Standard stroke lengths - Load capacity up to 2200 N
    Setec
    MB_S - Belt driven linear unit
    Servomech
    MA Series Mod.A - Screw jacks MA Series with travelling screw (Mod.A)
    Metalwork
    ELECTRIC CYLINDER ISO 15552 SERIE ELEKTRO SSC GEARED
    SMC
    LZB/LDZB - Electric Cylinders
    SMC Corporation
    LZB/LDZB - Electric Cylinders
    eaton_qs
    01 - Motor protection circuit-breaker
    Honsel-Group
    ALFO® Aluminium / Steel Dome Head - Standard Blind Rivet
    HARTING
    Adjustment Gauge Set 1.8/2.0/2.4/2.8
    Camozzi
    Electromechanical cylinders - Series 6E
Previews
3D
Dimension
2D
Download CAD models