Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-2004-020 - Accessories
Bill of material
LFP-2004-020
ORDERNO
Part number
621-000-209
TYPE
Part reference
LFP-2004-020
PT
Product type
Fiber-optic
S
Sensor type
Photoelectric
ER
Enclosure rating
IP 67
OPR
Operating range
400 mm
FM
Fiber material
Plastic
SM
Sleeve material
PE
FT
Fiber type
Through-beam
SFAS
Suitable for amplifier Series
3030/3060
HS
Head size
M4 mm
FL
Fiber length
2 m
WG
Weight
47.5 g
ECCN
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models