Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-605-03 - 2-wire
Bill of material
DW-AD-605-03
ORDERNO
Part number
TYPE
Part reference
PR
Product range
2-wire
PF
Product family
Classics - Series 600
H
Housing size
Ø 3 mm
OD
Operating distance
0.6 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
NAMUR
OP
Output
Current
I
Interface
Standard output
SV
Supply voltage
7.7...9 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
Ø 3, Embeddable mm
PO
Polarity + Output
2-wire, NAMUR
SFM
Switching frequency max.
10000 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型