Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-HD-60x-M30-411 - Inductive Sensor
Bill of material
DW-HD-603-M30-411
ORDERNO
Part number
TYPE
Part reference
PR
Product range
High temperature
PF
Product family
Classics - Series 600
H
Housing size
M30 mm
OD
Operating distance
10 mm
C
Connection
Teflon, 3 m + PUR, 2 m, 3 wire
M
Mounting
Embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
TR
Temperature range
0...+230 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M30, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
200 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Festo
    EGC-HD-BS (m) - Spindle axis, Modular system
    Festo
    DSM-HD - semi-rotary drive
    ABB Low Voltage & Systems
    CL2 - Compact pilot light
Previews
3D
2D
CAD modeli indir