Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-HD-60x-M50-411 - Inductive Sensor
Bill of material
DW-HD-603-M50-411
ORDERNO
Part number
TYPE
Part reference
PR
Product range
High temperature
PF
Product family
Classics - Series 600
H
Housing size
M50 mm
OD
Operating distance
20 mm
C
Connection
Teflon, 3 m + PUR, 2 m, 3 wire
M
Mounting
Quasi-embeddable
P
Polarity
OP
Output
Normally open (NO)
I
Interface
Standard output
SV
Supply voltage
10...30 VDC V
TR
Temperature range
0...+230 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M50, Quasi-embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
150 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models